(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number
Configured Part Number is shown.
![]() | ![]() | ![]() |
①Stainless Steel/Buffed | ②Steel/Chrome Plated | ③Aluminum Alloy/Buffed |
![]() | ![]() | |
④Aluminum Alloy/Black Electrostatic Coating | ⑥Aluminum Alloy/Clear Anodized |
Type | ![]() | ![]() | Accessories | |
Body | Shim | |||
① | Stainless Steel | Stainless Steel | Buffed | Shim 2 pcs |
② | Steel | Chrome Plated | ||
③ | Aluminum Alloy | Buffed | ||
④ | Electrostatic Coating | |||
⑥ | Anodized | |||
*Mounting screws must be purchased separately |
D | L | H | L2 | L1 | M | T | d (φ) | E (φ) | F (φ) | B |
6 | 48 | 37 | 88 | 108 | 4 | 4 | 4.5 | 4.2 | 11 | 17 |
66 | 106 | 126 | ||||||||
7 | 68* | 23 | 108* | 128 | 5 | 5.5 | 5.2 |
D | L | H | L2 | L1 | M | T | d (φ) | E (φ) | F (φ) | B |
10 | 80 | 27 | 120 | 140 | 5 | 4 | 5.5 | 5.2 | 11 | 17 |
50 | ||||||||||
100 | 27 | 140 | 160 | |||||||
50 | ||||||||||
110 | 27 | 150 | 170 | |||||||
30● | 174 | 6 | 6 | 6.5 | 6.5 | 15 | 19 | |||
50 | 170 | 5 | 4 | 5.5 | 5.2 | 11 | 17 | |||
120 | 27 | 160 | 180 | |||||||
30● | 184 | 6 | 6 | 6.5 | 6.5 | 15 | 19 | |||
50 | 180 | 5 | 4 | 5.5 | 5.2 | 11 | 17 | |||
125 | 27 | 165 | 185 | |||||||
50 | ||||||||||
160 | 27 | 200 | 220 | |||||||
12 | 150 | 40 | 190 | 214 | 8 | 6 | 8.5 | 8.5 | 17 | 19 |
75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | 间距L2 (mm) | Material | Overall Height (mm) | Grip thickness (mm) | Surface Treatment | 尺寸L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
95,819 IDR | 2 Piece(s) | 12 Day(s) | 10 | 120 | [Stainless Steel] SUS304 | 41 | 10 | Chrome Plating | 140 | ||
110,167 IDR | 2 Piece(s) | 12 Day(s) | 10 | 120 | [Stainless Steel] SUS304 | 64 | 10 | Chrome Plating | 140 | ||
98,389 IDR | 2 Piece(s) | Available | 12 Day(s) | 10 | 140 | [Stainless Steel] SUS304 | 41 | 10 | Chrome Plating | 160 | |
113,286 IDR | 2 Piece(s) | Available | 12 Day(s) | 10 | 140 | [Stainless Steel] SUS304 | 64 | 10 | Chrome Plating | 160 | |
102,353 IDR | 2 Piece(s) | Available | 12 Day(s) | 10 | 150 | [Stainless Steel] SUS304 | 41 | 10 | Chrome Plating | 170 | |
103,409 IDR | 2 Piece(s) | Available | 12 Day(s) | 10 | 160 | [Stainless Steel] SUS304 | 41 | 10 | Chrome Plating | 180 | |
117,764 IDR | 2 Piece(s) | 12 Day(s) | 10 | 160 | [Stainless Steel] SUS304 | 64 | 10 | Chrome Plating | 180 | ||
106,732 IDR | 2 Piece(s) | 12 Day(s) | 10 | 165 | [Stainless Steel] SUS304 | 41 | 10 | Chrome Plating | 185 | ||
119,471 IDR | 2 Piece(s) | 12 Day(s) | 10 | 165 | [Stainless Steel] SUS304 | 64 | 10 | Chrome Plating | 185 | ||
157,498 IDR | 2 Piece(s) | 12 Day(s) | 10 | 190 | [Stainless Steel] SUS304 | 58 | 12 | Chrome Plating | 214 | ||
177,805 IDR | 2 Piece(s) | 12 Day(s) | 10 | 190 | [Stainless Steel] SUS304 | 93 | 12 | Chrome Plating | 214 | ||
95,505 IDR | 2 Piece(s) | 12 Day(s) | - | 120 | - | 41 | 10 | Buff Polished | 140 | ||
99,617 IDR | 2 Piece(s) | 12 Day(s) | - | 120 | - | 41 | 10 | Electrostatic Paint | 140 | ||
103,793 IDR | 2 Piece(s) | 12 Day(s) | - | 140 | - | 41 | 10 | Electrostatic Paint | 160 | ||
104,816 IDR | 2 Piece(s) | 12 Day(s) | - | 160 | - | 41 | 10 | Electrostatic Paint | 180 | ||
146,090 IDR | 2 Piece(s) | 12 Day(s) | - | 88 | [Stainless Steel] SUS304 | 47 | 6 | Chrome Plating | 108 | ||
146,972 IDR | 2 Piece(s) | 12 Day(s) | - | 106 | [Stainless Steel] SUS304 | 47 | 6 | Chrome Plating | 126 | ||
90,675 IDR | 2 Piece(s) | 12 Day(s) | - | 108 | [Stainless Steel] Stainless Steel | 34 | 7 | Buff Polished | 128 | ||
121,169 IDR | 2 Piece(s) | Available | 12 Day(s) | - | 120 | - | 41 | 10 | - | 140 | |
123,503 IDR | 2 Piece(s) | 12 Day(s) | - | 140 | - | 41 | 10 | - | 160 | ||
131,970 IDR | 2 Piece(s) | 12 Day(s) | - | 165 | - | 41 | 10 | - | 185 | ||
102,294 IDR | 2 Piece(s) | 12 Day(s) | - | 140 | [Stainless Steel] Stainless Steel | 41 | 10 | Buff Polished | 160 | ||
117,560 IDR | 2 Piece(s) | 12 Day(s) | - | 140 | [Stainless Steel] Stainless Steel | 64 | 10 | Buff Polished | 160 | ||
105,474 IDR | 2 Piece(s) | Available | 12 Day(s) | - | 150 | [Stainless Steel] Stainless Steel | 41 | 10 | Buff Polished | 170 | |
123,397 IDR | 2 Piece(s) | 12 Day(s) | - | 150 | [Stainless Steel] Stainless Steel | 46 | 10 | Buff Polished | 174 | ||
121,394 IDR | 2 Piece(s) | 12 Day(s) | - | 150 | [Stainless Steel] Stainless Steel | 64 | 10 | Buff Polished | 170 | ||
108,639 IDR | 2 Piece(s) | 12 Day(s) | - | 160 | [Stainless Steel] Stainless Steel | 41 | 10 | Buff Polished | 180 | ||
124,909 IDR | 2 Piece(s) | 12 Day(s) | 10 | 160 | [Stainless Steel] Stainless Steel | 46 | 10 | Buff Polished | 184 | ||
124,033 IDR | 2 Piece(s) | 12 Day(s) | - | 160 | [Stainless Steel] Stainless Steel | 64 | 10 | Buff Polished | 180 | ||
117,311 IDR | 2 Piece(s) | 12 Day(s) | - | 200 | [Stainless Steel] Stainless Steel | 41 | 10 | Buff Polished | 220 | ||
165,576 IDR | 2 Piece(s) | 12 Day(s) | - | 190 | [Stainless Steel] Stainless Steel | 58 | 12 | Buff Polished | 214 |
Loading...
Main Body Type | Surfaced | Surfaced Type Category | Cantilever Pull Handles | U Shape | Folding Pull Handles |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy