(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Two-Fluid Nozzles

Two-Fluid Nozzles

Click this image to zoom it.

Move the mouse over the image to zoom

  • Two-Fluid Nozzles
  • Two-Fluid Nozzles
  • On Sale Till 31/03/2026
  • Volume Discount

◆Features: A nozzle that can spray a fine mist by mixing liquid and air at the same time.
    Small and lightweight, it can be used in tight spaces.
    By adjusting the pressure, the flow rate of liquid and air can be adjusted.
    The higher the air ratio (air-water volume ratio), the finer the particles.
◆Fluid: water and air◆Material: SUS303

Part Number

Configured Part Number is shown.

WANR0.5

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WANR0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,983,317 IDR

2,694,830 IDR

1 Piece(s)Available Same day 10

Loading...

  1. 1

Basic Information

Spray Shape Fan-shaped Type Fluid Two-Fluid Mixed Material SUS303
Type Two-Fluid Nozzles Features Small Particle Mist Generated Nominal Screw Dia. 1 RC1/8

Please check the type/dimensions/specifications of the part WANR0.5 in the Two-Fluid Nozzles series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)