(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nozzle Cleaning Tool

Click this image to zoom it.

Move the mouse over the image to zoom

Nozzle Cleaning Tool

Standard Unit Price:
479,370 IDR-
Days to Ship :
8 Day(s) or more

[Applications]
・射出成形機ノズル内側の掃除用としてお使いいただけます。
【特長】
・先端角度付ですので、こびりついた樹脂を削り取りやすいです。
・硬度HRC40~45です。

Basic Specifications

  • Material
    SKD61
  • Total Length(mm)
    200

Details

Part Number
Diameter(Φ)(mm)

Refine by

  • 2.9
  • 5.9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.9
8 Day(s) or more
479,370 IDR

Part Number : M-NZT-2.9
Days to Ship 8 Day(s) or more
Standard Unit Price 479,370 IDR

Specificationtitle

  • Material
    SKD61
  • Total Length(mm)
    200
  • Diameter(Φ)(mm)
    2.9
5.9
8 Day(s) or more
504,868 IDR

Part Number : M-NZT-5.9
Days to Ship 8 Day(s) or more
Standard Unit Price 504,868 IDR

Specificationtitle

  • Material
    SKD61
  • Total Length(mm)
    200
  • Diameter(Φ)(mm)
    5.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Material: SKD61
Hardness: HRC40~45

Tech Support