(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wheel Brush Mandrel for Molding Machine

Click this image to zoom it.

Move the mouse over the image to zoom

Wheel Brush Mandrel for Molding Machine

Standard Unit Price:
382,476 IDR
Days to Ship :
8 Day(s) or more

[Applications]
・射出成形機シリンダの掃除用としてお使いいただけます。
【特長】
・成形機用ホイールブラシM-CWB-B専用マンドレルです。
・1/4NPTネジ付ですので、エキステンションシャフトM-WES、パイプM-EXTと接続可能です。
・電動工具用ジョイントM-EXT-Jとあわせてお使いいただくと効果的です。
【付属品】
・M10ナット 1個、M10用ワッシャ 2個

Basic Specifications

  • Total Length(mm)
    60
  • Fitting size
    1/4NPT

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
382,476 IDR

Part Number : M-CWB-M
Days to Ship 8 Day(s) or more
Standard Unit Price 382,476 IDR

Specificationtitle

  • Total Length(mm)
    60
  • Fitting size
    1/4NPT

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Tech Support