(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MICRO AIR GRINDER

Click this image to zoom it.

Move the mouse over the image to zoom

MICRO AIR GRINDER

Standard Unit Price:
3,824,762 IDR
Days to Ship :
10 Day(s) or more

[Applications]
· Mount a rubber grindstone with shaft for mold, etc., for use.
[Features]
· High-speed specification with 70,000 rpm maximum rotation speed.
· Collet diameter is 3 mm.

Basic Specifications

  • Length(mm)
    130
  • Collet(mm)
    3
  • Maximum Rotation Speed(rpm)
    70000
  • Supply Air Pressure(MPa)
    0.6
  • Fitting
    1/4

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
3,824,762 IDR

Part Number : M-AMGR
Days to Ship 10 Day(s) or more
Standard Unit Price 3,824,762 IDR

Specificationtitle

  • Length(mm)
    130
  • Collet(mm)
    3
  • Maximum Rotation Speed(rpm)
    70000
  • Supply Air Pressure(MPa)
    0.6
  • Fitting
    1/4
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

More Information

■ How to Use




 

Tech Support