(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Grindstone with Shaft for Mold (with Abrasive Grain) Daitec

Click this image to zoom it.

Move the mouse over the image to zoom

Rubber Grindstone with Shaft for Mold (with Abrasive Grain) Daitec【10 Pieces Per Package】

Standard Unit Price:
254,985 IDR-
Days to Ship :
10 Day(s) or more

[Applications]
· Usable for mold maintenance.
[Features]
· Made in Japan.
· The abrasive grain enables superior grindability.
· Highly effective for hard materials such as quenched and tempered materials.
· Select from 5 types of abrasive grain: #80, 120, 180, 220 and 320.
· Color varies by particle size.
· Select from 6 types of grindstone diameter: φ4, 6, 8, 10, 13 and 15.
· Shafts are all φ3 and 30 mm length.

Basic Specifications

  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30

Details

Part Number
Grindstone Diameter(mm)

Refine by

  • 4
  • 6
  • 8
  • 10
  • 13
  • 15
  • Clear
Grindstone Length(mm)

Refine by

  • 13
  • 17
  • 20
  • Clear
Grain Size(#)

Refine by

  • 80
  • 120
  • 180
  • 220
  • 320
  • Clear
Allowable Rotation Speed(rpm)

Refine by

  • 20000
  • 30000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
13
80
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-4-13-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    30000
4
13
120
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-4-13-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    30000
4
13
180
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-4-13-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    30000
4
13
220
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-4-13-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    30000
4
13
320
30000
10 Day(s) or more
267,733 IDR

10 Pieces Per Package

Part Number : M-RGS-4-13-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 267,733 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    30000
6
17
80
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-6-17-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    30000
6
17
120
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-6-17-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    30000
6
17
180
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-6-17-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    30000
6
17
220
30000
10 Day(s) or more
254,985 IDR

10 Pieces Per Package

Part Number : M-RGS-6-17-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 254,985 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    30000
6
17
320
30000
10 Day(s) or more
267,733 IDR

10 Pieces Per Package

Part Number : M-RGS-6-17-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 267,733 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    30000
8
20
80
30000
10 Day(s) or more
280,483 IDR

10 Pieces Per Package

Part Number : M-RGS-8-20-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 280,483 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    30000
8
20
120
30000
10 Day(s) or more
280,483 IDR

10 Pieces Per Package

Part Number : M-RGS-8-20-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 280,483 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    30000
8
20
180
30000
10 Day(s) or more
280,483 IDR

10 Pieces Per Package

Part Number : M-RGS-8-20-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 280,483 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    30000
8
20
220
30000
10 Day(s) or more
280,483 IDR

10 Pieces Per Package

Part Number : M-RGS-8-20-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 280,483 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    30000
8
20
320
30000
10 Day(s) or more
293,231 IDR

10 Pieces Per Package

Part Number : M-RGS-8-20-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 293,231 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    30000
10
20
80
30000
10 Day(s) or more
293,231 IDR

10 Pieces Per Package

Part Number : M-RGS-10-20-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 293,231 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    30000
10
20
120
30000
10 Day(s) or more
293,231 IDR

10 Pieces Per Package

Part Number : M-RGS-10-20-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 293,231 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    30000
10
20
180
30000
10 Day(s) or more
293,231 IDR

10 Pieces Per Package

Part Number : M-RGS-10-20-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 293,231 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    30000
10
20
220
30000
10 Day(s) or more
293,231 IDR

10 Pieces Per Package

Part Number : M-RGS-10-20-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 293,231 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    30000
10
20
320
30000
10 Day(s) or more
305,981 IDR

10 Pieces Per Package

Part Number : M-RGS-10-20-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 305,981 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    30000
13
20
80
20000
10 Day(s) or more
407,974 IDR

10 Pieces Per Package

Part Number : M-RGS-13-20-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 407,974 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    13
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    20000
13
20
120
20000
10 Day(s) or more
407,974 IDR

10 Pieces Per Package

Part Number : M-RGS-13-20-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 407,974 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    13
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    20000
13
20
180
20000
10 Day(s) or more
407,974 IDR

10 Pieces Per Package

Part Number : M-RGS-13-20-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 407,974 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    13
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    20000
13
20
220
20000
10 Day(s) or more
407,974 IDR

10 Pieces Per Package

Part Number : M-RGS-13-20-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 407,974 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    13
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    20000
13
20
320
20000
10 Day(s) or more
420,724 IDR

10 Pieces Per Package

Part Number : M-RGS-13-20-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 420,724 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    13
  • Grindstone Length(mm)
    20
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    20000
15
17
80
20000
10 Day(s) or more
458,972 IDR

10 Pieces Per Package

Part Number : M-RGS-15-17-3-80
Days to Ship 10 Day(s) or more
Standard Unit Price 458,972 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    15
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    20000
15
17
120
20000
10 Day(s) or more
458,972 IDR

10 Pieces Per Package

Part Number : M-RGS-15-17-3-120
Days to Ship 10 Day(s) or more
Standard Unit Price 458,972 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    15
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    20000
15
17
180
20000
10 Day(s) or more
458,972 IDR

10 Pieces Per Package

Part Number : M-RGS-15-17-3-180
Days to Ship 10 Day(s) or more
Standard Unit Price 458,972 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    15
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    20000
15
17
220
20000
10 Day(s) or more
458,972 IDR

10 Pieces Per Package

Part Number : M-RGS-15-17-3-220
Days to Ship 10 Day(s) or more
Standard Unit Price 458,972 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    15
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    20000
15
17
320
20000
10 Day(s) or more
471,720 IDR

10 Pieces Per Package

Part Number : M-RGS-15-17-3-320
Days to Ship 10 Day(s) or more
Standard Unit Price 471,720 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    15
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    320
  • Allowable Rotation Speed(rpm)
    20000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Tech Support