(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated Adapter

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TKCM31
TKCM32
TKCM33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSd/d1 (Inner diameter)
(mm)
No. (Nominal diameter)

177,509 IDR

1 Piece(s) 8 Day(s) or more 1041

177,509 IDR

1 Piece(s) 8 Day(s) or more 1092

177,509 IDR

1 Piece(s) 8 Day(s) or more 1053

Loading...

  1. 1

Basic Information

Material Brass Shape Straight With/without hexagonal hole No

Tech Support

Mold
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)