(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Hand Puller

Click this image to zoom it.

Move the mouse over the image to zoom

Screw Hand Puller

Standard Unit Price:
5,354,667 IDR-
Days to Ship :
10 Day(s) or more

[Applications]
It is used for removing screws from a Injection machine.
[Features]
With a screw type adjustment structure, it supports various screw outer diameters.
The tip of the claw is brass, which prevents it from damaging screws.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Basic Specifications

  • Material
    Body: Aluminum, Claw Tip Brass

Details

Part Number
Total Length(mm)

Refine by

  • 330
  • 475
  • Clear
Applicable Screw Outer Diameter

Refine by

  • 20 to 60
  • 60 to 100
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
330
20 to 60
10 Day(s) or more
5,354,667 IDR

Part Number : M-SHT60
Days to Ship 10 Day(s) or more
Standard Unit Price 5,354,667 IDR

Specificationtitle

  • Material
    Body: Aluminum, Claw Tip Brass
  • Total Length(mm)
    330
  • Applicable Screw Outer Diameter
    20 to 60
  • RoHS
    10
475
60 to 100
10 Day(s) or more
8,924,444 IDR

Part Number : M-SHT100
Days to Ship 10 Day(s) or more
Standard Unit Price 8,924,444 IDR

Specificationtitle

  • Material
    Body: Aluminum, Claw Tip Brass
  • Total Length(mm)
    475
  • Applicable Screw Outer Diameter
    60 to 100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Screw Hand Puller: Related Image

Specifications

Specification Table

Part Numberd (φ)L (mm)ℓ (mm)
TypeSize
M-SHT6080110330
100120155475

More Information

Specifications/Overview

Screw Hand Puller: Related Image

Usage Example

Screw Hand Puller: Related Image

Tech Support