(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Springs For Plastic Mold

Gas Springs For Plastic Mold
  • Volume Discount

Gas spring for plastic type. Refilling and pressure adjustment are not possible.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MMGS-A45-100
MMGS-A45-125
MMGS-A45-160
MMGS-A50-250
MMGS-B38-100
MMGS-B45-100
MMGS-B45-160
MMGS-B50-160
MMGS-B50-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInitial load (N[kgf]) S (Stroke)
(mm)
D (Gas spring diameter)
(mm)

13,290,000 IDR

1 Piece(s) 10 Day(s) -4500[459]10045

13,604,697 IDR

1 Piece(s) 10 Day(s) 104500[459]12545

11,044,200 IDR

1 Piece(s) 10 Day(s) -4500[459]16045

18,329,094 IDR

1 Piece(s) 10 Day(s) -5500[561]25050

10,272,595 IDR

1 Piece(s) 10 Day(s) 102500[255]10038

13,290,000 IDR

1 Piece(s) 10 Day(s) -5000[510]10045

11,400,200 IDR

1 Piece(s) 10 Day(s) -5000[510]16045

12,728,118 IDR

1 Piece(s) 10 Day(s) 106500[663]16050

18,329,094 IDR

1 Piece(s) 10 Day(s) -6500[663]25050

Loading...

  1. 1

Basic Information

Product type Gas springs

Tech Support

Mold
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)