(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pins For Preventing Ejector Pin Rotation/Spring Pins

Pins For Preventing Ejector Pin Rotation/Spring Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a pin to prevent the ejector pin from rotating. Spring pin or dowel pin can be selected.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WSP2
WSP3
WSP4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD (Outer diameter)
(mm)

1,726 IDR

1 Piece(s)Available 8 Day(s) or more 102

2,523 IDR

1 Piece(s)Available Same day 103

3,850 IDR

1 Piece(s)Available 8 Day(s) or more 104

Loading...

  1. 1
 

Tech Support

Mold
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)