(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (Width) (mm.) | T (Thickness) (mm.) | Board Color | Hardness (Shore D) |
---|---|---|---|---|---|---|---|---|
5,500,000 IDR | 1 Piece(s) | 10 Day(s) | 1500 | 50 | Off White | 75-80 | ||
15,379,083 IDR | 1 Piece(s) | Available | 11 Day(s) | 1500 | 75 | Off White | 75-80 | |
12,593,000 IDR | 1 Piece(s) | 10 Day(s) | 1500 | 100 | Off White | 75-80 | ||
6,333,643 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Off White | 75-80 | |
7,497,809 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Off White | 75-80 | |
9,437,911 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Off White | 75-80 | |
11,378,272 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Off White | 75-80 | |
11,314,344 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 50 | Gray | 75-80 | |
15,162,694 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 75 | Gray | 75-80 | |
19,011,047 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 100 | Gray | 75-80 | |
6,274,906 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Gray | 75-80 | |
7,497,809 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Gray | 75-80 | |
9,437,911 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Gray | 75-80 | |
11,378,272 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Gray | 75-80 | |
11,378,272 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 50 | - | - | |
15,258,744 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 75 | - | - | |
19,139,217 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 100 | - | - | |
6,333,643 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 35 | - | - | |
7,497,809 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 50 | - | - | |
9,437,911 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 75 | - | - | |
11,378,272 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 100 | - | - | |
12,985,718 IDR | 1 Piece(s) | 30 Day(s) | 1500 | 50 | Off White | 80-85 | ||
17,684,727 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 75 | Off White | 80-85 | |
22,358,281 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 100 | Off White | 80-85 | |
6,889,785 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Off White | 80-85 | |
8,292,570 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Off White | 80-85 | |
10,630,140 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Off White | 80-85 | |
12,967,737 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Off White | 80-85 | |
5,300,000 IDR | 1 Piece(s) | 10 Day(s) | 1500 | 50 | Gray | 80-85 | ||
17,970,018 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 75 | Gray | 80-85 | |
22,581,954 IDR | 1 Piece(s) | Available | 10 Day(s) | 1500 | 100 | Gray | 80-85 | |
6,889,785 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Gray | 80-85 | |
8,292,570 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Gray | 80-85 | |
10,630,140 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Gray | 80-85 | |
12,967,737 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Gray | 80-85 | |
12,967,737 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 50 | - | - | |
17,643,171 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 75 | - | - | |
22,318,328 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 100 | - | - | |
6,889,785 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 35 | - | - | |
8,292,570 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 50 | - | - | |
10,630,140 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 75 | - | - | |
12,967,737 IDR | 1 Piece(s) | Available | 69 Day(s) | 750 | 100 | - | - | |
14,226,687 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 50 | Black | 85-90 | |
19,531,543 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 75 | Black | 85-90 | |
24,836,601 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 100 | Black | 85-90 | |
7,330,554 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Black | 85-90 | |
8,921,914 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Black | 85-90 | |
11,574,291 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Black | 85-90 | |
14,226,687 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Black | 85-90 | |
14,226,687 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 50 | Off White | 85-90 | |
19,531,543 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 75 | Off White | 85-90 | |
24,836,601 IDR | 1 Piece(s) | Available | 54 Day(s) | 1500 | 100 | Off White | 85-90 | |
7,330,554 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 35 | Off White | 85-90 | |
8,921,914 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 50 | Off White | 85-90 | |
11,574,291 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 75 | Off White | 85-90 | |
14,226,687 IDR | 1 Piece(s) | Available | 54 Day(s) | 750 | 100 | Off White | 85-90 | |
15,843,853 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 50 | Gray | 85-90 | |
21,957,121 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 75 | Gray | 85-90 | |
28,070,370 IDR | 1 Piece(s) | Available | 69 Day(s) | 1500 | 100 | Gray | 85-90 | |
7,896,517 IDR | 1 Piece(s) | Available | 25 Day(s) | 750 | 35 | Gray | 85-90 |
Loading...
B (Length)(mm.) | 500 |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy