(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Location Pins Tapered Type

Location Pins Tapered Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Location Pins Tapered Type
  • Location Pins Tapered Type
  • Location Pins Tapered Type
  • Volume Discount

This is a tapered type location pin. The material is carbon steel for machine structures.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPU25-25
LPU25-30
LPU25-LC[12-24/1]
LPU25-LC[26-29/1]
LPU32-30
LPU32-35
LPU32-LC[15-29/1]
LPU32-LC[31-34/1]
LPU40-35
LPU40-40
LPU40-LC[21-34/1]
LPU40-LC[36-39/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

74,627 IDR

1 Piece(s)Available Same day 102525-

74,627 IDR

1 Piece(s)Available Same day 102530-

-

1 Piece(s) 10 Day(s) or more 1025-12 ~ 24

-

1 Piece(s) 10 Day(s) or more 1025-26 ~ 29

97,999 IDR

1 Piece(s)Available 8 Day(s) or more 103230-

97,999 IDR

1 Piece(s)Available Same day 103235-

-

1 Piece(s) 10 Day(s) or more 1032-15 ~ 29

-

1 Piece(s) 10 Day(s) or more 1032-31 ~ 34

106,497 IDR

1 Piece(s)Available 8 Day(s) or more 104035-

106,497 IDR

1 Piece(s)Available Same day 104040-

-

1 Piece(s) 10 Day(s) or more 1040-21 ~ 34

-

1 Piece(s) 10 Day(s) or more 1040-36 ~ 39

Loading...

  1. 1
 

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)