(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Washers for Oblong Holes

Washers for Oblong Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Washers for Oblong Holes
  • Washers for Oblong Holes
  • Washers for Oblong Holes
  • Volume Discount

This is a washer/washer for oblong holes. The material is carbon steel.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WSS6
WSS8
WSS10
WSS12
WSS16
WSS20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD (Outer diameter)
(mm)
d (Inner diameter)
(mm)

10,016 IDR

1 Piece(s)Available 15 Day(s) 1012.56.4

12,240 IDR

1 Piece(s)Available Same day 10178.4

15,581 IDR

1 Piece(s)Available Same day 102110.5

18,918 IDR

1 Piece(s)Available Same day 102413

24,483 IDR

1 Piece(s)Available Same day 103017

35,752 IDR

1 Piece(s)Available 15 Day(s) 103721

Loading...

  1. 1
 

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)