(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flap Disc Basic Type φ125 (Part Numbers)

Flap Disc Basic Type φ125

[Features]
· General-purpose disc paper for work on a wide range of workpieces.
[Applications]
· For grinding general steel, stainless steel, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

320323

Part Number
320323
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

72,308 IDR

10 Piece(s) 12 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material General steel / Stainless Steel Outer diameter Dimensions(mm) 125
Inner Diameter Dimension(mm) 22.23 Particle Size(#) 80 abrasive grain Z Abrasive Grain
Maximum operating rotation speed(m/s) 80 JAN Code 9009013203232 Trusco Code 766-2076
Mass(g) 91 Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 320323 in the Flap Disc Basic Type φ125 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)