(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,200 mm, 4 Shelf Type) Linked Type (Height 1,200 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,200 mm, 4 Shelf Type) Linked Type (Height 1,200 mm, 4 Shelf Type)

Standard Unit Price:
5,563,000 IDR-
Days to Ship :
Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-5776
  • 755-5733
  • 755-5695
  • 755-5652
  • 755-5610
  • 755-5571
  • 755-5539
  • 755-5491
  • 755-5458
  • 755-5415
  • 755-5377
  • 755-5334
  • 755-5296
  • 755-5253
  • 755-5211
  • 755-5172
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-5172
Quote
8,260,770 IDR

Part Number : TUG30043J4B
Days to Ship Quote
Standard Unit Price 8,260,770 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5172
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
600
837
642
755-5211
Quote
7,045,077 IDR

Part Number : TUG30043L4B
Days to Ship Quote
Standard Unit Price 7,045,077 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5211
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
450
837
492
755-5253
Quote
5,563,000 IDR

Part Number : TUG30043S4B
Days to Ship Quote
Standard Unit Price 5,563,000 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5253
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
900
837
942
755-5296
Quote
9,308,924 IDR

Part Number : TUG30043Z4B
Days to Ship Quote
Standard Unit Price 9,308,924 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5296
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
1200
750
1137
792
755-5334
Quote
8,573,143 IDR

Part Number : TUG30044J4B
Days to Ship Quote
Standard Unit Price 8,573,143 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5334
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
600
1137
642
755-5377
Quote
7,880,770 IDR

Part Number : TUG30044L4B
Days to Ship Quote
Standard Unit Price 7,880,770 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5377
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
450
1137
492
755-5415
Quote
6,217,715 IDR

Part Number : TUG30044S4B
Days to Ship Quote
Standard Unit Price 6,217,715 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5415
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
900
1137
942
755-5458
Quote
9,696,715 IDR

Part Number : TUG30044Z4B
Days to Ship Quote
Standard Unit Price 9,696,715 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5458
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1500
750
1437
792
755-5491
Quote
10,577,385 IDR

Part Number : TUG30045J4B
Days to Ship Quote
Standard Unit Price 10,577,385 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5491
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
600
1437
642
755-5539
Quote
8,985,539 IDR

Part Number : TUG30045L4B
Days to Ship Quote
Standard Unit Price 8,985,539 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5539
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
450
1437
492
755-5571
Quote
7,556,924 IDR

Part Number : TUG30045S4B
Days to Ship Quote
Standard Unit Price 7,556,924 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5571
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
900
1437
942
755-5610
Quote
12,034,000 IDR

Part Number : TUG30045Z4B
Days to Ship Quote
Standard Unit Price 12,034,000 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5610
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1800
750
1737
792
755-5652
Quote
12,303,539 IDR

Part Number : TUG30046J4B
Days to Ship Quote
Standard Unit Price 12,303,539 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5652
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198
1800
600
1737
642
755-5695
Quote
10,388,770 IDR

Part Number : TUG30046L4B
Days to Ship Quote
Standard Unit Price 10,388,770 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5695
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198
1800
450
1737
492
755-5733
Quote
8,636,924 IDR

Part Number : TUG30046S4B
Days to Ship Quote
Standard Unit Price 8,636,924 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5733
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202
1800
900
1737
942
755-5776
Quote
14,058,616 IDR

Part Number : TUG30046Z4B
Days to Ship Quote
Standard Unit Price 14,058,616 IDR

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5776
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)