(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Valve Open/Close Signboard 854/857 854-01

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Open/Close Signboard 854/857
Part Number: 854-01

Standard Unit Price: 111,940 IDR Special Price 111,940 IDR
Quantity: 1 Pack (5 Sheets)
Days to Ship: 8 Day(s) or more

Clear, easy-to-see safety sign valve open/shut display plate.
[Features]
· Simply, one-character display indicating open or shut status.
· The plate is made of durable plastic, so will not crack when subjected to impact.
· Choose from 6 types of display content.
[Applications]
· Waterproof and durable, so it is suitable for indoor and outdoor use.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Piping Identification / Valve Display Board
  • Details Model
    Blue background, White letters
  • Shape
    Square shape
  • Material (Body)
    Eco Uniboard
  • Display Content
    Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    2
  • Diameter(mmφ)
    -
  • Indication Surface
    Both Faces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)