(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Threaded Nipple EA469DM-20 (Part Numbers)

Double-Threaded Nipple EA469DM-20

【Product Specifications】
・Material-Steel
・Max pressure-1MPa
・Screw dim. (PT)…2
・Length (mm)…125

Part Number

Configured Part Number is shown.

EA469DM-20

Part Number
EA469DM-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

363,664 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)